schmersal_s_icon.png

ACC-NRS-M4X12-FHS-60PCS

Artikelnummer: 103053839

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-NRS-M4X12-FHS-60PCS

Article number (order number)

103053839

EAN (European Article Number)

4030661635835

General data

Material

zinkbelagt metal

Gross weight

101 g

Mechanical data

Type of the fixing screws

M4X12

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

60x Sicherheitsschrauben

60x Washers

60x Schnorr disk


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.

Udarbejdet d. 06.09.2025 00.21