TZM24VDC-2917
TZM24VDC-2917
Downloads
Product type description: TZ(1)(2)(3)(4)(5)24VCD-(6) |
(1) | |
M | Power to lock |
F | Power to unlock |
(2) | |
Contact variants (also refer to 4.3) | |
Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact | |
W | Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact |
C | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
CW | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
3OE/1S | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
W3OE | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
4OE | Magnet: 2 NC contacts; actuator: 2 NC contacts |
W2MOE | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
(3) | |
N | Emergency release N |
.NE | Ancillary release .NE |
.NEM | Ancillary release .NEM |
S | Manual release using triangular key |
SP | Manual release with triangular key and release bar |
S.NF | Emergency exit and manual release |
(4) | |
L | with LED display |
(5) | |
.CHI | Actuating head higher and rotated 180° |
(6) | |
3053 | Customer-specific contact variant |
- Thermoplastic enclosure
- Holding force 1500 N
Ordering data
Product type description |
TZM24VDC-2917 |
Article number (order number) |
133012465 |
EAN (European Article Number) |
8905236100994 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
BG-GS-ET-19 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
gering |
Working principle |
elektromechanisch |
Housing material |
Kunststoff, glasfaserverstärkter Thermoplast |
General data - Features
Power to lock |
Ja |
Number of actuating directions |
4 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2.000.000 Operations |
Note |
Elektrische Lebensdauer auf Anfrage. |
B10D Normally-open contact (NO) |
1.000.000 Operations |
Note |
bei 10% Ie und ohmscher Last |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Einsetzbar wenn ein Fehlerausschluss für eine gefahrbringende Beschädigung der 1-kanaligen Mechanik zulässig ist und ein ausreichender Manipulationsschutz gewährleistet ist. |
Performance Level, up to |
d |
Category |
3 |
Note |
bei 2-kanaligen Einsatz und mit geeignter Logik-Einheit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical lifetime, minimum |
1.000.000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1.500 N |
Latching force |
20 N |
Positive break travel |
3,5 mm |
Positive break force per NC contact, minimum |
20 N |
Positive break force, minimum |
20 N |
Actuating speed, maximum |
0,3 m/s |
Mounting |
Schrauben |
Type of the fixing screws |
3x M6 |
Tightening torque of the fastening screws for the housing cover, minimum |
0,8 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
0,8 Nm |
Mechanical data - Connection technique
Termination |
Schraubklemmen |
Cable section, minimum |
1 x 0,5 mm² |
Cable section, maximum |
1 x 1,5 mm² |
Note |
Alle Angaben einschließlich Aderendhülsen. |
Mechanical data - Dimensions
Length of sensor |
41 mm |
Width of sensor |
129 mm |
Height of sensor |
92,5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
+0 ... +50 °C |
Note (Relative humidity) |
nicht kondensierend nicht vereisend |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
2,5 kV |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VAC/DC |
Rated control voltage |
24 VDC |
Required rated short-circuit current |
1.000 A |
Electrical power consumption, maximum |
8,5 W |
Switching principle |
Schleichschaltung |
Maximale Schalthäufigkeit |
1.200 /h |
Material of the contacts, electrical |
Silber |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
verschiebbare Schutzeinrichtung abnehmbare Schutzeinrichtung drehbare Schutzeinrichtung |
Scope of delivery
Scope of delivery |
Der Betätiger ist nicht im Lieferumfang enthalten. |
Note
Note (General) |
Da bei Spannungsausfall bzw. Betätigen des Hauptschalters die Schutzeinrichtung unmittelbar geöffnet werden kann, dürfen die Sicherheitszuhaltungen mit Arbeitsstromprinzip nur in Sonderfällen nach strengen Bewertung des Unfallrisikos verwendet werden. |
Sprachfilter
Datenblatt
Betriebsanleitung und Konformitätserklärung
CCC-Zertifikat
Download der aktuellen Version von Adobe Reader
Produktbild (Katalogeinzelphoto )
Maßzeichnung Grundgerät
EU-Konformitätserklärung | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | TZM / TZF |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Pune, 14. November 2022 |
![]() |
Rechtsverbindliche Unterschrift Sagar Jeevan Bhosale Geschäftsführer |
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | TZM / TZF |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, November 16, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.
Generiert am: 20.10.2025, 03:46