TZMWL24VDC-2917
TZMWL24VDC-2917
Descargas
Product type description: TZ(1)(2)(3)(4)(5)24VCD-(6) |
(1) | |
M | Power to lock |
F | Power to unlock |
(2) | |
Contact variants (also refer to 4.3) | |
Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact | |
W | Magnet: 1 NC contact; actuator: 1 NC contact / 1 NO contact |
C | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
CW | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact / 1 NO contact |
3OE/1S | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
W3OE | Magnet: 1 NC contact; actuator: 2 NC contacts / 1 NO contact |
4OE | Magnet: 2 NC contacts; actuator: 2 NC contacts |
W2MOE | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
(3) | |
N | Emergency release N |
.NE | Ancillary release .NE |
.NEM | Ancillary release .NEM |
S | Manual release using triangular key |
SP | Manual release with triangular key and release bar |
S.NF | Emergency exit and manual release |
(4) | |
L | with LED display |
(5) | |
.CHI | Actuating head higher and rotated 180° |
(6) | |
3053 | Customer-specific contact variant |
- Thermoplastic enclosure
- Holding force 1500 N
Ordering data
Product type description |
TZMWL24VDC-2917 |
Article number (order number) |
133015304 |
EAN (European Article Number) |
8905236100673 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-19 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
baja |
Working principle |
electro-mecánico |
Housing material |
Plástico reforzado con fibra de vidrio |
General data - Features
Power to lock |
Sí |
Integral system diagnostics, status |
Sí |
Number of actuating directions |
4 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2.000.000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1.000.000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Se utiliza cuando una exclusión de errores de daño peligroso en un sistema de 1 canal esta autorizada y se asegura una protección adecuada contra manipulación. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical lifetime, minimum |
1.000.000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1.500 N |
Latching force |
20 N |
Positive break travel |
3,5 mm |
Positive break force per NC contact, minimum |
20 N |
Positive break force, minimum |
20 N |
Actuating speed, maximum |
0,3 m/s |
Mounting |
Tornillos |
Type of the fixing screws |
3x M6 |
Tightening torque of the fastening screws for the housing cover, minimum |
0,8 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
0,8 Nm |
Mechanical data - Connection technique
Termination |
Conexionado por tornillos |
Cable section, minimum |
1 x 0,5 mm² |
Cable section, maximum |
1 x 1,5 mm² |
Note |
Todas las especificaciones con terminales grimpados incluidos. |
Mechanical data - Dimensions
Length of sensor |
41 mm |
Width of sensor |
129 mm |
Height of sensor |
92,5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
+0 ... +50 °C |
Note (Relative humidity) |
sin condensación sin escarcha |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
2,5 kV |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VDC |
Required rated short-circuit current |
1.000 A |
Electrical power consumption, maximum |
8,5 W |
Switching principle |
Acción lenta |
Maximale Schalthäufigkeit |
1.200 /h |
Material of the contacts, electrical |
Plata |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
Resguardo de seguridad, corredera Resguardo de seguridad, desmontable Resguardo de seguridad, pivotante |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Note
Note (General) |
Elektromagnetyczne blokady bezpieczeństwa ryglowane napięciem wolno stosować wyłącznie w przypadkach specjalnych po wnikliwej ocenie ryzyka wypadku, ponieważ przy zaniku napięcia lub uruchomieniu wyłącznika głównego istnieje możliwość otwarcia osłony. |
Filtro de idiomas
Ficha técnica
Manual de instrucciones y declaración de conformidad
Certificado UL
Certificado CCC
Descargar la versión actual de Adobe Reader
Foto de producto (foto individual de catálogo)
Dibujo dimensional Componente básico
Declaración de conformidad CE | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Declaración: | Por el presente documento declaramos que debido a su concepción y tipo de construcción, las piezas relacionadas cumplen con los requisitos de las Directivas Europeas que se indican a continuación. |
Denominación del producto: | TZM / TZF |
Modelo: | ver código de pedidos |
Descripción de la pieza: | Enclavamiento con bloqueo por solenoide para funciones de seguridad |
Directivas aplicables: | Directiva de Máquinas | 2006/42/CE |
Directiva RoHS | 2011/65/UE |
Normas aplicadas: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Responsable de la recopilación de la documentación técnica: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Lugar y fecha de emisión: | Pune, 14. de noviembre de 2022 |
![]() |
Firma legal Sagar Jeevan Bhosale Director General |
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | TZM / TZF |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, November 16, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Los datos e información anteriores se han verificado cuidadosamente. Las imágenes pueden diferir del original. Se pueden encontrar más datos técnicos en los manuales de instrucciones. Sujeto a cambios técnicos y errores.
Generado a 26/8/2025 4:43