M 330 spring rod lever AF
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
- Can be actuated from any direction
- Elasticity of the spring allows for deflection above the max. switching angle of 15°
Product type description: MS330-11Y-M20-(1) |
(1) | |
without | Included in standard version |
1366 | temperature-resistant version (up to 160°C) |
No todos los equipos posibles según este código de pedidos están disponibles y/o son realizables técnicamente.