schmersal_s_icon.png

Automation technology

Cameras

Cameras


  • 3D camera
  • Time-of-Flight Technologie (ToF)
  • Use in manufacturing processes, logistics and robotics
  • Standardised GenICam data interface
  • Optimally adaptable to different ambient and mounting conditions

Ir a la categoría
Command and signalling devices

Command and signalling devices


Ir a la categoría
Inductive proximity switch

Inductive proximity switch


Ir a la categoría
Position and limit switches

Position and limit switches


Ir a la categoría
Magnetic reed switch

Magnetic reed switch


Ir a la categoría
Pull-wire switches

Pull-wire switches


Ir a la categoría
Rotating spindle limit switch

Rotating spindle limit switch


Ir a la categoría
Slack-wire switch

Slack-wire switch


  • Metal enclosure
  • 2 Contacts
  • 106 mm x 181 mm x 63 mm
  • Suitable for heavy duty

Ir a la categoría
Belt alignment switch

Belt alignment switch


Ir a la categoría
Gear-switches

Gear-switches


  • Metal enclosure with impact-resistant plastic hood
  • Various cam shapes for varying switch travel
  • Available for easy adjustment of switching points by setting disk cams from front
  • Floor side mountable
  • Flange for additional mounting on the head
  • With groove and feather key to connect onto existing systems
  • With Bowex coupling to connect onto existing
  • Additional bore 4H12 for pinning

Ir a la categoría
Photo-electric proximity switches

Photo-electric proximity switches


Ir a la categoría
In the Automation technology section, you will find switching appliances for mechanical position detection in various fields of application as well as (safety) sensors with different operating principles; this section also includes a comprehensive programme of command and signalling devices.