schmersal_s_icon.png

Pull-wire switches

TQ 215

TQ 215


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5

Ir a la categoría
TQ 315

TQ 315


  • Metal enclosure
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Design to EN 50041

Ir a la categoría
PS 216

PS 216


  • thermoplastic enclosure with foldable latching cover
  • small body
  • vertical mounting
  • Twisting of towing eye not possible
  • Progress function (ballpoint pen principle)
  • LED version available

Ir a la categoría
TQ 200

TQ 200


  • light alloy die-castingenclosure
  • for suspended mounting

Ir a la categoría
TQ 700

TQ 700


  • Thermoplastic enclosure
  • one-side operation / wire up to 10 m long
  • Position indicator
  • Large wiring compartment
  • Twisting of towing eye not possible
  • One tension force for cable lengths up to 10 m

Ir a la categoría
TQ 700 S

TQ 700 S


  • Thermoplastic enclosure
  • vertical mounting
  • Large wiring compartment
  • Twisting of towing eye not possible
  • wire pull detection
  • 2 Contacts

Ir a la categoría
TQ 900

TQ 900


  • Metal enclosure
  • one-side operation / wire up to 50 m long
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar

Ir a la categoría
TQ 441

TQ 441


  • Metal enclosure
  • One-side operation / wire up to 25 m long

Ir a la categoría
Application:
The pull-wire switches are used to give signals to start machines and to open or close electrically driven doors, gates and barriers.

The pull-wire switches are manually operated by pulling.