NHS - Main switch
- Main switches 16A - 63A
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Product type description: NHS(1)(2)(3)(4) |
(1) | |
without | Black toggle with silver background |
NH | Red toggle with yellow background |
(2) | |
16 | 16A version |
40 | 40A version |
63 | 63A version |
(3) | |
/2-POL | 2-pole version (16A version only) |
/4-POL | 4-pole version (16A version only) |
without | With strengthening plate (only 40A & 63A version) |
/O.VA-PL. | Without strengthening plate and with marking plate (NHS-4...) (only 40A & 63A version) |
(4) | |
-3034 | With small marking plate (Instead of NHS-4 ... sign with NHS-9 ... sign) (only 40A & 63A version) |
-3037 | with mounted additional terminals for N and PE (only 40A & 63A version) |
-3050 | Main switch block rotated 90 ° (connection terminals horizontal) |
Il est possible que certains appareils suivant cet exemple de commande ne soient pas livrables et/ou techniquement réalisables.