IFOD - M30
- Design M30
- Wiring compartment
Product type description: IFOD (1)-(2)-(3)(4) |
(1) | |
8 | Switching distance 800 mm |
10 | Switching distance 1000 mm |
(2) | |
30 | Cylinder, thread M30, metal |
300 | Cylinder, thread M30, plastic |
(3) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(4) | |
without | Design of control output Two-wire |
P | p-type |
Il est possible que certains appareils suivant cet exemple de commande ne soient pas livrables et/ou techniquement réalisables.