schmersal_s_icon.png

PS315 roller lever N302


PS315-Z11-N302

Numéro d'article 103031887

Position switch with safety function

PS315-Z12-G-ST-N302

Numéro d'article 103043387

Position switch with safety function

  • with brass roller
  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • LED version available