AZM190-02/10RKN-24VDC
AZM190-02/10RKN-24VDC
Product type description: AZM190-(1)RK(2)(3)-(4)-(5) |
(1) | |
02/01 | Magnet: 2 NC contacts; actuator: 1 NC contact |
02/02 | Magnet: 2 NC contacts; actuator: 2 NC contacts |
02/10 | Magnet: 2 NC contacts; actuator: 1 NO contact |
02/11 | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
11/01 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact |
11/02 | Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts |
11/10 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NO contact |
11/11 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact |
(2) | |
without | Power to unlock |
A | Power to lock |
(3) | |
without | With manual release on the cover side |
E0 | Without manual release |
E1 | With manual release from side (right) |
N | Emergency release |
T | Emergency exit |
(4) | |
without | without LED switching conditions display |
G | With LED switching conditions display (for 24 V AC/DC only; cannot be combined with -E1 and -T) |
(5) | |
24VAC | Us: 24 VAC |
24 VDC | Us: 24 VDC |
48VAC | Us: 48 VAC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
- Emergency release
- Thermoplastic enclosure
- Long life
- Interlock with protection against incorrect locking.
- 89 mm x 178 mm x 41 mm
- Actuating head can be repositioned by 4 x 90°
- 2 cable entries M 20 x 1.5
- Wiring compartment
- Slim design, particularly suitable for fitting on hinged doors, aluminium profiles and fencing
- Sealing mechanism to prevent the ingress of dirt
- Cut clamp termination
Ordering data
Replacement article number |
101155681 |
Product type description |
AZM190-02/10RKN-24VDC |
Article number (order number) |
131030175 |
EAN (European Article Number) |
8905236105661 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-19 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
gering |
Working principle |
elektromechanisch |
Housing material |
Kunststoff, glasfaserverstärkter Thermoplast |
Gross weight |
480 g |
General data - Features
Power to unlock |
Ja |
Emergency release |
Ja |
Number of actuating directions |
4 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
2 |
Number of cable glands |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2.000.000 Operations |
Note |
Elektrische Lebensdauer auf Anfrage. |
B10D Normally-open contact (NO) |
1.000.000 Operations |
Note |
bei 10% Ie und ohmscher Last |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Einsetzbar wenn ein Fehlerausschluss für eine gefahrbringende Beschädigung der 1-kanaligen Mechanik zulässig ist und ein ausreichender Manipulationsschutz gewährleistet ist. |
Performance Level, up to |
d |
Category |
3 |
Note |
bei 2-kanaligen Einsatz und mit geeignter Logik-Einheit. |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
e |
Note (Performance Level) |
Informationen für die Sicherheitsbetrachtung der Zuhaltefunktion sind in der Betriebsanleitung oder in der Anleitung „Betrieb und Montage“ dokumentiert. |
Mechanical data
Mechanical lifetime, minimum |
1.000.000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
1.950 N |
Holding force Fmax, maximum |
2.550 N |
Latching force |
20 N |
Positive break force, minimum |
20 N |
Actuating speed, maximum |
0,3 m/s |
Mounting |
Schrauben |
Type of the fixing screws |
2x M5 |
Mechanical data - Connection technique
Cable entry |
2 x M20 x 1,5 |
Termination |
Schraubklemmen |
Cable section, minimum |
0,5 mm² |
Cable section, maximum |
1,5 mm² |
Note |
Alle Angaben einschließlich Aderendhülsen. |
Mechanical data - Dimensions
Length of sensor |
41 mm |
Width of sensor |
52 mm |
Height of sensor |
178 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-25 ... +55 °C |
Note (Relative humidity) |
nicht kondensierend nicht vereisend |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
Rated control voltage |
24 VDC |
Required rated short-circuit current |
1.000 A |
Electrical power consumption, maximum |
8,5 W |
Switching element |
Schließer (NO), Öffner (NC) |
Switching principle |
Schleichschaltung, zwangsöffnender Öffner |
Maximale Schalthäufigkeit |
1.200 /h |
Material of the contacts, electrical |
Silber |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
verschiebbare Schutzeinrichtung abnehmbare Schutzeinrichtung drehbare Schutzeinrichtung |
Scope of delivery
Scope of delivery |
Der Betätiger ist nicht im Lieferumfang enthalten. |
Note
Note (Manual release) |
vorne |
Note (Emergency release) |
Anbau nur außerhalb der Schutzeinrichtung Im Notfall |
Sprachfilter
Datenblatt
Betriebsanleitung (Beiblatt/Kurzanleitung)
Betriebsanleitung und Konformitätserklärung
UL-Zertifikat
SISTEMA-VDMA Bibliothek/Library
Download der aktuellen Version von Adobe Reader
Produktbild (Katalogeinzelphoto )
Maßzeichnung Grundgerät
Schaltwegdiagramm
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM190 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions (solenoid interlock) |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, November 16, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
EU-Konformitätserklärung | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | AZM190 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen (Sicherheitszuhaltung) |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 + AC:2020 EN ISO 14119:2013 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Pune, 14. November 2022 |
Rechtsverbindliche Unterschrift Sagar Jeevan Bhosale Geschäftsführer |
![]() |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.
Generiert am: 28.08.2025, 06:42