schmersal_s_icon.png

TZMCW24VDC-2917

Artikelnummer: 133028226

Downloads

TraceParts CAD-gegevens
ePLAN Gegevens
CADENAS CAD-gegevens
SISTEMA Gegevens
  • Thermoplastic enclosure
  • Holding force 1500 N

Ordering data

Product type description

TZMCW24VDC-2917

Article number (order number)

133028226

EAN (European Article Number)

8905236100420

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

CCC

General data

Standards

BG-GS-ET-19

EN IEC 60947-5-1

Coding level according to EN ISO 14119

gering

Working principle

elektromechanisch

Housing material

Kunststof, glasvezelversterkte thermoplast

Gross weight

480 g

General data - Features

Power to lock

Ja

Number of actuating directions

4

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2.000.000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1.000.000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Bruikbaar wanneer een foutuitsluiting voor een gevaarlijke beschadiging van de 1-kanalige mechaniek toegelaten is en voldoende bescherming tegen manipulatie gegarandeerd is.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1.000.000 Operations

Holding force FZh in accordance with EN ISO 14119

1.500 N

Latching force

20 N

Positive break travel

3,5 mm

Positive break force per NC contact, minimum

20 N

Positive break force, minimum

20 N

Actuating speed, maximum

0,3 m/s

Mounting

Schroeven

Type of the fixing screws

3x M6

Tightening torque of the fastening screws for the housing cover, minimum

0,8 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0,8 Nm

Mechanical data - Connection technique

Termination

Schroefaansluitklemmen

Cable section, minimum

1 x 0,5 mm²

Cable section, maximum

1 x 1,5 mm²

Note

Alle specificaties inclusief adereindhulzen.

Mechanical data - Dimensions

Length of sensor

41 mm

Width of sensor

129 mm

Height of sensor

92,5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

+0 ... +50 °C

Note (Relative humidity)

niet-condenserend

geen berijping

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2,5 kV

Electrical data

Thermal test current

4 A

Rated control voltage

24 VDC

Required rated short-circuit current

1.000 A

Electrical power consumption, maximum

8,5 W

Switching principle

Tastschakeling

Maximale Schalthäufigkeit

1.200 /h

Material of the contacts, electrical

Zilver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

schuifbare beschermvoorziening

afneembare beschermvoorziening

scharnierbare beschermvoorziening

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

Omdat bij spanningsuitval of het bedienen van de hoofdschakelaar de beschermvoorziening onmiddellijk geopend kan worden, mogen de veiligheidsvergrendelingen met arbeidsstroomprincipe alleen in uitzonderlijke gevallen na precieze inschatting van het ongevallenrisico gebruikt worden.

Contactschema

EU-conformiteitsverklaring LOG_COM_lo1de01s
OrigineelSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Verklaring:Hiermee verklaren wij dat de hieronder beschreven producten op grond van hun ontwerp en constructie beantwoorden aan de relevante Europese Richtlijnen.
Benaming van de component:TZM / TZF
Type:zie bestelsleutel
Beschrijving van de component:Vergrendelvoorziening met elektromagnetische vergrendeling voor veiligheidsfuncties
Geharmoniseerde Richtlijnen:Machinerichtlijn2006/42/EG 
 RoHS-Richtlijn2011/65/EU 
Toegepaste normen:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Gemachtigde voor het samenstellen van de technische documentatie:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Plaats en datum van opstelling:Pune, 14. November 2022
  GRA_SIG_ksig-y36
 Rechtsgeldige handtekening
Sagar Jeevan Bhosale
Directeur
UK Declaration of Conformity LOG_COM_lo1de01s
Company:Schmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune - 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:TZM / TZF
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Pune, November 16, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.

Gegenereerd op 05-04-2025 19:53