schmersal_s_icon.png

TZFWS.NF24VDC-2917

Artikelnummer: 137000398

Downloads

TraceParts CAD-gegevens
ePLAN Gegevens
CADENAS CAD-gegevens
SISTEMA Gegevens
  • Thermoplastic enclosure
  • Holding force 1500 N

Ordering data

Product type description

TZFWS.NF24VDC-2917

Article number (order number)

137000398

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

CCC

General data

Standards

BG-GS-ET-19

EN IEC 60947-5-1

Coding level according to EN ISO 14119

gering

Working principle

elektromechanisch

Housing material

Kunststof, glasvezelversterkte thermoplast

Gross weight

480 g

General data - Features

Power to unlock

Ja

Manual release

Ja

Number of actuating directions

4

Safety classification

Vorschriften

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2.000.000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1.000.000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Bruikbaar wanneer een foutuitsluiting voor een gevaarlijke beschadiging van de 1-kanalige mechaniek toegelaten is en voldoende bescherming tegen manipulatie gegarandeerd is.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1.000.000 Operations

Holding force FZh in accordance with EN ISO 14119

1.500 N

Latching force

20 N

Positive break travel

3,5 mm

Positive break force per NC contact, minimum

20 N

Positive break force, minimum

20 N

Actuating speed, maximum

0,3 m/s

Mounting

Schroeven

Type of the fixing screws

3x M6

Tightening torque of the fastening screws for the housing cover, minimum

0,8 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0,8 Nm

Mechanical data - Connection technique

Termination

Schroefaansluitklemmen

Cable section, minimum

1 x 0,5 mm²

Cable section, maximum

1 x 1,5 mm²

Note

Alle specificaties inclusief adereindhulzen.

Mechanical data - Dimensions

Length of sensor

41 mm

Width of sensor

129 mm

Height of sensor

92,5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

+0 ... +50 °C

Note (Relative humidity)

niet-condenserend

geen berijping

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2,5 kV

Electrical data

Thermal test current

4 A

Required rated short-circuit current

1.000 A

Electrical power consumption, maximum

8,5 W

Switching principle

Tastschakeling

Maximale Schalthäufigkeit

1.200 /h

Material of the contacts, electrical

Zilver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

schuifbare beschermvoorziening

afneembare beschermvoorziening

scharnierbare beschermvoorziening

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (Manual release)

Voor handmatige ontgrendeling met driekantsleutel M3 (in de levering inbegrepen)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.

Gegenereerd op 06-04-2025 11:11