schmersal_s_icon.png

M 630-11-2-F

Artikelnummer: 151061450

Downloads

TraceParts CAD-gegevens
ePLAN Gegevens
CADENAS CAD-gegevens
SISTEMA Gegevens
  • Thermoplastic enclosure
  • Soldering, plug or universal terminals

Ordering data

Product type description

M 630-11-2-F

Article number (order number)

151061450

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

Kunststof, glasvezelversterkte thermoplast

Material of the actuator

Glass-fibre, thermoplastic

Lever material

Stainless steel

Gross weight

5 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Lever shape F

Roller material

Glass-fibre, reinforced thermoplastic

Mechanical lifetime, minimum

30.000.000 Operations

Contact opening

0,9 mm

Actuating speed, minimum

1 mm/min

Note (Switchover time)

Omschakeltijd overeenkomstig de bedieningssnelheid

Repeat accuracy of switching points

0,05 mm

Mechanical data - Connection technique

Termination

Soldeeraansluiting

Cable section, maximum

1,5 mm²

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP00

Ambient temperature

-30 ... +120 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Switching element

Change-over contact with single break

Switching principle

Sprongschakeling met zelfreinigend contact

Bounce duration, maximum

5 ms

Maximale Schalthäufigkeit

10.000 /h

Switchover time, maximum

30 ms

Material of the contacts, electrical

Zilver


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De genoemde gegevens en informatie zijn zorgvuldig gecontroleerd. Afbeeldingen kunnen afwijken van het origineel. Verdere technische gegevens zijn te vinden in de handleiding. Technische wijzigingen en fouten voorbehouden.

Gegenereerd op 22-09-2025 12:14