schmersal_s_icon.png

ACC-SFB-EARTH-STRAP-100MM

Varenummer: 103041446

Downloads

TraceParts CAD Data
ePlan Data
CADENAS CAD Data
SISTEMA Data
  • Earth strap complete

Ordering data

Product type description

ACC-SFB-EARTH-STRAP-100MM

Article number (order number)

103041446

EAN (European Article Number)

4030661556901

eCl@ss number, version 12.0

27-24-26-91

eCl@ss number, version 11.0

27-24-26-91

eCl@ss number, version 9.0

27-24-26-91

ETIM number, version 7.0

EC001604

ETIM number, version 6.0

EC001604

General data

Gross weight

18 g

Mechanical data

Type of the fixing screws

M4X8

Tightening torque of the fixing screws, maximum

1,4 Nm

Mechanical data - Connection technique

Length of cable

0,1 m

Number of cable wires

1

Wire cross-section

6 mm2

Scope of delivery

Scope of delivery

Eart strap complete


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.

Generert til 04.08.2025, 06:07