Z4V7H 335-11Z-RMS-2138
Z4V7H 335-11Z-RMS-2138
Product type description: (1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9) |
(1) | |
Z | Snap action |
T | Slow action (not for AF/S) |
(2) | |
S | Plunger S |
R | Roller plunger R |
H | Roller lever H |
10H | Rod lever 10H |
7H | Roller lever 7H |
1K | Offset roller lever 1K |
3K | Angle roller lever 3K |
RMS | Brass roller |
4V. | Basic device for roller lever (without actuator) |
(3) | |
3 | slim design |
215 | large design |
(4) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts (not suitable for safety applications) |
01/01 | 1 NC contact left / 1 NC contact right |
12 | 1 NO contact/2 NC contacts |
03 | 3 NC contact |
(5) | |
H | Slow action with staggered contacts |
UE | Slow action with overlapping contacts |
2272 | 2272 Special roller bolt with collar |
1183 | with aluminium rod |
1699-1 | Exterior stainless steel bolts and clamp |
(6) | |
G24 | with LED |
(7) | |
without | Cable entry M20 |
M20 | Cable entry M20 |
NPT | Cable entry NPT 1/2" |
ST | M12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
ST-2310 | M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.) |
(8) | |
2138 | Roller lever 7H for position switches with safety function |
(9) | |
1637 | Gold-plated contacts |
- Snap action with constant contact pressure up to switching point
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Wide range of alternative actuators
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Design to EN 50041
Ordering data
Product type description |
Z4V7H 335-11Z-RMS-2138 |
Article number (order number) |
131180269 |
EAN (European Article Number) |
8905236102288 |
eCl@ss number, version 12.0 |
27-27-26-01 |
eCl@ss number, version 11.0 |
27-27-26-01 |
eCl@ss number, version 9.0 |
27-27-26-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus |
General data
Housing construction form |
Normkonstruksjonsdesign |
Housing material |
formstøpt lett legering |
Housing coating material |
lakkert |
Lever material |
Metallfilm |
Gross weight |
310 g |
General data - Features
Safety functions |
Ja |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Safety classification |
Vorschriften |
BG-GS-ET-15 EN ISO 13849-1 EN IEC 60947-5-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20 000 000 Operations |
Mechanical data
Actuating element |
Arm med rulle |
Roller material |
Messing |
Mechanical life, minimum |
30 000 000 Operations |
Actuating speed, maximum |
2,5 m/s |
Note (Actuating speed) |
Aktiveringshastighet med aktiveringsvinkel 30° for å bytte akse |
Note Bounce duration |
Prelltid i henhold til aktiveringshastighet |
Actuating torque, minimum |
0,3 Nm |
Mechanical data - Connection technique
Termination |
Skrueforbindelse M20 x 1.5 |
Cable section, minimum |
0,75 mm² |
Cable section, maximum |
2,5 mm² |
Note |
Alle indikasjoner om kabelsnittet inkluderer lederhylsene. |
Mechanical data - Dimensions
Length of sensor |
57,3 mm |
Width of sensor |
40,5 mm |
Height of sensor |
171,5 mm |
Ambient conditions
Degree of protection |
IP65 IP67 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1 000 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
4 A |
Switching element |
NO-kontakt, NC-kontakt |
Switching principle |
Moment |
Maximale Schalthäufigkeit |
5 000 /h |
Switchover time, maximum |
2 ms |
Material of the contacts, electrical |
Sølv |
Språk filter
Datablad
UL sertifikat
SISTEMA-VDMA Bibliotek/Library
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Dimensjonsriktig tegning grunnenhet
Dimensjonsriktig tegning betjener
Brytervandringsdiagram
103015108 PS315-Z11-N300
- Metal enclosure
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50041
- Lever angle adjustable in 15° steps
- length adjustable in 2 mm steps
- LED version available
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 29.05.2025, 04:23