schmersal_s_icon.png
EX-T 335 rod lever 10H

EX-T 335 rod lever 10H

  • Ex-Zone 1 and 21
  • only for positioning tasks
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
Product type description:

EX-T(1) 335-(2)Y(3)-(4)-(5)


(1)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(2)
111 NO contact/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)

(3)
UESlow action with overlapping contacts
withoutSlow action with staggered contacts

(4)
2138Roller lever 7H for position switches with safety function

(5)
RMSRoller made from brass
Ikke alle mulige maskiner med denne typenøkkelen kan leveres og/eller er teknisk omsettelige.

EX-T4V10H335-02Y

Varenummer 101212061

EX-Position switch with safety function

Til artikkel

EX-T4V10H335-11Y

Varenummer 101212062

EX-Position switch with safety function

Til artikkel