IFL 15-30L-10TP-2130-2 5,0M
IFL 15-30L-10TP-2130-2 5,0M
Downloads
Produkt-typebetegnelse: IFL (1)-(2)(3)-(4)(5)(6)(7)-(8) |
(1) | |
10 | Bryterdistanse 10 mm |
15 | Bryterdistanse 15 mm |
(2) | |
30 | sylinder, gjenget M30, metall |
300 | sylinder, gjenget M30, plast |
(3) | |
uten | Standard konstruksjonsform |
M | miniatyregeme |
L | Lang utforming |
(4) | |
01 | Åpner (NC) |
10 | Normalt åpen kontakt (NO) |
10/01 | Lukker (NO) / åpner (NC) med koblingsrom |
11 | Normalt åpen kontakt (NO) / normalt lukket kontakt (NC) antivalent |
(5) | |
uten | Kabel |
ST | Stik |
T | Leder med strekkavlastning |
D | DC 2-ledning |
(6) | |
uten | Standard innplugging |
2 | Alternativ innplugging |
(7) | |
N | n-type |
P | p-type |
(8) | |
1310 | Kan brukes inntil +110°C (bare for vekselstrøm AC) |
2130 | Kan brukes inntil +130°C, uten LED-tilstandsindikator |
1766 | Kan brukes inntil +110°C (bare for p-type eller n-type) |
- Design M30
Ordering data
Product type description |
IFL 15-30L-10TP-2130-2 5,0M |
Article number (order number) |
101149484 |
EAN (European Article Number) |
4030661151892 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
sylinder, gjenget |
Installation conditions (mechanical) |
ikke i flukt |
Housing material |
Messing |
Housing coating material |
nikkelbelagt |
Active area |
Plast |
Material of the nuts |
Messing |
Material of the terminal fixing |
plast |
Gross weight |
280 g |
General data - Features
Integral system diagnostics, status |
Nei |
Cable sleeve |
Ja |
Number of cable wires |
3 |
Mechanical data
Tightening torque of nuts, maximum |
30 Nm |
Mechanical data - Switching distances
Nominal switching distance Sn |
15 mm |
Note (switching distance) |
All switching distances in accordance EN IEC 60947-5-2 |
Mechanical data - Connection technique
Length of cable |
5 m |
Termination |
Kabel kabel |
Number of cable wires |
3 |
Wire cross-section |
0,34 mm2 |
Material of the Cable mantle |
Thermoflex 155 |
Mechanical data - Dimensions
ISO thread of the sensor |
M30 |
width across flats |
36 BK |
Length of sensor |
98 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +130 °C |
Resistance to vibrations |
10 … 55 Hz, Amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
1,8 mA |
Rated operating voltage |
10 ... 30 VDC |
Operating current |
200 mA |
Switching element |
Normalt åpen kontakt (NO) |
Protection circuit integrated |
induktiv interferensbeskyttelse Beskyttet mot omvendt polaritet |
Switching frequency, approx. |
60 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1,2 V |
Current at Voltage drop Ud |
0,2 A |
Design of control elements |
p-type |
Scope of delivery
Note (scope of delivery, number and type) |
Klemme H 30 er inkludert i leveransen |
Note
Note (General) |
I stedet for muttre kan en monteringsklemme leveres. |
Språk filter
Datablad
Bruksanvisning (vedlegg/hurtiganvisning)
EU-samsvarserkklæring
CCC-sertifisering
Last ned den nyeste versjonen av Adobe Reader
Produktbilde (enkelt katalogbilde)
Dimensjonsriktig tegning grunnenhet
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | IFL Design: Ø 4, Ø 6,5, Ø 20, Ø 40, M8, M12, M18, M30, 2.., 3.., 6.., R.. |
Type: | See ordering code |
Description of the component: | Inductive proximity switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60947-5-2:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, January 16, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Data og verdier er kontrollert omhyggelig. Bilder kan avvike fra originalen. Ytterligere tekniske data finner du i manualen. Tekniske modifiseringer og feil kan forkomme.
Generert til 20.08.2025, 16:16