PSC1-C-10-FB10-ECFS
PSC1-C-10-FB10-ECFS
- Memory card
- conversion of the field bus protocols by software
- integrated SD-Bus-Gateway
- Modular expansion with up to 64 inputs / outputs
- 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
- 14 safe inputs on the base module
- 2 Signalling outputs
- 2 safety relay contacts
Ordering data
Product type description |
PSC1-C-10-FB10-ECFS |
Article number (order number) |
103057176 |
EAN (European Article Number) |
4030661667553 |
eCl@ss number, version 12.0 |
27-24-22-07 |
eCl@ss number, version 11.0 |
27-24-22-07 |
eCl@ss number, version 9.0 |
27-24-22-07 |
ETIM number, version 7.0 |
EC000236 |
ETIM number, version 6.0 |
EC000236 |
Approvals - Standards
Certificates |
TÜV cULus |
General data - Features
SD Card Slot |
Ja |
Master-Master-Kommunikation |
Nej |
Integrated SD gateway |
Ja |
Number of pulse outputs (test pulse output) |
2 |
Number of relay outputs (1-channel) |
2 |
Number of digital fail-safe inputs |
14 |
Number of fail-safe digital outputs |
4 |
Number of signalling outputs |
2 |
Anzahl der Erweiterungsbaugruppen, maximal |
2 |
Safety classification |
Performance Level, up to |
e |
Category |
4 |
PFH value |
1,26 x 10⁻⁸ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mounting |
snäppbar på DIN-skena |
Mechanical data - Connection technique
Cable section, minimum |
0,2 mm² |
Cable section, maximum |
2,5 mm² |
Wire cross-section, minimum |
24 AWG |
Wire cross-section, maximum |
12 AWG |
Terminal (mechanical) |
Avtagbara skruvplintar |
Mechanical data - Dimensions
Width |
67,5 mm |
Height |
100 mm |
Depth |
115 mm |
Ambient conditions
Degree of protection |
IP20 |
Ambient temperature |
+0 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Relative humidity, minimum |
5 % |
Relative humidity, maximum |
85 % |
Note (Relative humidity) |
icke kondenserande |
Permissible installation altitude above sea level, maximum |
2 000 m |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
24 VDC -15 % / +20 % |
Rated operating voltage |
24 VDC |
Electrical data - Universal communication interface
Designation, Communication interface |
RJ45 |
Electrical data - Communication protocols
Feldbus Protokoll |
EtherCAT EtherNet IP PROFINET IO EtherCAT / FSoE |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
2 000 mA |
Design of control elements |
kortslutningssäker, pnp (Q2 och Q3) |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
2 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibility |
DIN EN 62061 DIN EN 61800-3 |
Interfering radiation |
DIN EN 61000-6-4 |
EMC rating |
DIN EN 61000-6-7 DIN EN 61326-3 DIN EN 61000-6-2 |
Scope of delivery
Scope of delivery |
Backplane bus connector Connector terminals |
Språk filter
Datablad
Fältbuss kommunikationshandbok
Installationsmanual
Manual programvara
UL-certifikat
TÜV-certifiering
Apparatbeskrivningsfiler
Programvara (nedladdning)
Broschyr
SISTEMA-VDMA Bibliotek/Library
Ladda ned senaste versionen av Adobe reader
Produktbild (singelfoto i katalog)
Video ID: SD-Interface-Mr-Safety
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | PSC1 |
Type: | See ordering code |
Description of the component: | Safety compact controller, with or without drive monitoring; IO expansion module, with or without relay expansion |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61800-5-2:2017 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5526.01/21 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, August 25, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Alla data och värden har kontrollerats noga. Bilder kan avvika från originalet. Ytterligare tekniska data finns i manualen. Tekniska ändringar och fel förbehålles.
Genererat den 2025-05-14 19:38