AZM 150
- Eight approach levels thanks to rotating head
- Simple fitting, especially on 40 mm profiles
- Thermoplastic enclosure
Product type description: AZM150SK-(1)R(2)(3)(4)-(5)-(6) |
(1) | |
02/11 | Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact |
11/11 | Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact |
11/02 | Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts |
02/02 | Magnet: 2 NC contacts; actuator: 2 NC contacts |
(2) | |
without | Standard coding |
I | Individual coding |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
without | Manual release on the cover side |
N | Emergency release |
(5) | |
24 VDC | Us: 24 VDC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
(6) | |
Note: | Actuator inclusive with individually coded device versions I: |
B1 | with actuator B1 |
B5 | with actuator B5 |
B6L | with actuator B6L |
B6R | with actuator B6R |
Il est possible que certains appareils suivant cet exemple de commande ne soient pas livrables et/ou techniquement réalisables.
Composants du système
Actuator
Accessories

ACC-AZM150-BOW-4M-6M
- Can be used as emergency exit or emergency release
- Remote release via a wire rope
- total length: 6
- Length of sheathed steel core: 4 m

ACC-AZM150-PT-N-45MM
Push button emergency release
- Suitable for a spar thickness of 40 mm with mounting plate MP-AZM150-1
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm

ACC-AZM150-PT-T-170MM
Push button emergency exit
suitable for a maximum frame thickness of 170 mm
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm

ACC-AZM150-PT-N-170MM
Push button emergency release
suitable for a maximum frame thickness of 170 mm
- Retrofit set for AZM150
intuitive usage due to similarity to emergency stop
can be shortened by the customer up to a minimum frame thickness of 20 mm