schmersal_s_icon.png

AES 1102.3 24 VAC

Item number: 101128797

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Monitoring of BNS range magnetic safety sensors
  • 1 safety contact, STOP 0

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AES 1102.3 24 VAC

Article number (order number)

101128797

EAN (European Article Number)

4030661278858

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Standards

BG-GS-ET-14

BG-GS-ET-20

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-3

BG-GS-ET-14

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

124 g

General data - Features

Wire breakage detection

Yes

Automatic reset function

Yes

Reset after disconnection of supply voltage

Yes

Integral system diagnostics, status

Yes

Number of LEDs

1

Number of normally closed (NC)

4

Number of normally open (NO)

2

Number of safety contacts

1

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, up to

c

Category

1

PFH value

1.14 x 10⁻⁶ /h

Notice

for max. 50,000 switching cycles/year and max. 80% contact load

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

3,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

75 mm

Depth

110 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

+0 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10...55 Hz, Amplitude 0.35 mm, ± 15 %

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Frequency range

50 Hz

60 Hz

Thermal test current

4 A

Rated operating voltage

24 VAC

Rated AC voltage for controls, 50 Hz, minimum

20.4 VAC

Rated control voltage at AC 50 Hz, maximum

26.4 VAC

Rated AC voltage for controls, 60 Hz, minimum

20.4 VAC

Rated control voltage at AC 60 Hz, maximum

26.4 VAC

Electrical power consumption

2.4 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

80 ms

Drop-out delay in case of emergency, typically

20 ms

Pull-in delay at automatic start, maximum, typically

100 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

AgCdO

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

250 VAC

Current, Utilisation category AC-15

1.5 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

1 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

8 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Digital Output

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.1 A

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

2 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Authorised operation

Other data

Note (applications)

Safety sensor

Guard system

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

To secure one or a number of guard doors up to PL c and Category 1

Monitoring a number of guard doors using magnetic safety sensors BNS range

The wiring diagram is shown with guard doors closed and in de-energised condition.

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AES 1102
AES 1112
Type:See ordering code
Description of the component:Safety-monitoring module for non-contact safety switches and safety relay combination in connection with the BNS series magnetic safety switches
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Notified body, which approved
the full quality assurance system,
referred to in Appendix X, 2006/42/EC:
TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, December 16, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/04/2025, 10:00