AZM201BZ-ST-T-AS-P
AZM201BZ-ST-T-AS-P
Product type description: AZM201(1)(2)-ST-T-AS(3)P |
(1) | |
Z | Solenoid interlock monitored |
B | Actuator monitored |
BZ | Combined monitoring of actuator and solenoid interlock |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
without | Power to unlock |
A | Power to lock |
P | |
P | Magnet supply 24 VDC (AUX) |
- Thermoplastic enclosure
- High holding force 2000 N
- 40 mm x 235,5 mm x 50 mm
- Interlock with protection against incorrect locking.
- Double-insulated
- Long life
- Integrated AS-Interface
- Solenoid interlock with integrated AS-i Safety Interface
- Universal repeatedly teachable or individual coding because of the RFID technology
- I-variants with coding level HIGH to ISO 14119
Ordering data
Product type description |
AZM201BZ-ST-T-AS-P |
Article number (order number) |
103025873 |
EAN (European Article Number) |
4030661524313 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
TÜV cULus ASi-SaW FCC IC ANATEL |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-3 EN IEC 61508 |
Coding |
Universal coding |
Coding level according to EN ISO 14119 |
Low |
Working principle |
RFID |
Frequency band RFID |
125 kHz |
Transmitter output RFID, maximum |
-6 dB/m |
Housing material |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
100 ms |
Duration of risk, maximum |
200 ms |
Gross weight |
541 g |
General data - Features
Power to unlock |
Yes |
Actuator and interlock combined monitored |
Yes |
Latching |
Yes |
Manual release |
Yes |
Safety functions |
Yes |
Integral system diagnostics, status |
Yes |
Number of actuating directions |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 61508 |
Safety classification - Interlocking function
Performance Level, up to |
e |
Category |
4 |
PFH value |
1.81 x 10⁻⁹ /h |
PFD value |
1.59 x 10⁻⁴ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
e |
Note (Performance Level) |
Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions. |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Note (clamping force FZh) |
1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use. |
Holding force Fmax, maximum |
2,600 N |
Note (clamping force Fmax) |
1.300 N in Verbindung mit einem Betätiger AZ/AZM201-B30 für Innenanbau. |
Latching force |
30 N |
Actuating speed, maximum |
0.2 m/s |
Type of the fixing screws |
2x M6 |
Tightening torque of the fixing screws, maximum |
8 Nm |
Tightening torque of the fastening screws for the housing cover, minimum |
0.7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Termination |
Connector plug M12, 4-pole, (A-coding) |
Mechanical data - Dimensions
Length of sensor |
50 mm |
Width of sensor |
40 mm |
Height of sensor |
235.5 mm |
Ambient conditions
Degree of protection |
IP66 IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Relative humidity, maximum |
93 % |
Note (Relative humidity) |
non-condensing non-icing |
Resistance to vibrations |
10 … 150 Hz, amplitude 0.35 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
III |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Time to readiness, maximum |
4,000 ms |
Switching frequency, maximum |
1 Hz |
Electrical data - AS Interface
Rated operating voltage |
26.5 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
100 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 3.0 |
AS-i Profile |
S-7.B.F.E |
AS-i, IO-Code |
0x7 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 |
Solenoid control |
AS-i Outputs, DO 1 |
No Function |
AS-i Outputs, DO 2 |
No Function |
AS-i Outputs, DO 3 |
No Function |
AS-i Parameter bits, P0 |
Safety guard and actuator detected |
AS-i Parameter bits, P1 |
Solenoid interlock locked |
AS-i Parameter bits, P2 |
Magnet voltage in tolerance range |
AS-i Parameter bits, P3 |
Internal device error (FID) |
Note (AS-i Parameter bits) |
FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Electrical data - Auxiliary voltage
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
Current consumption |
500 mA |
Rated operating voltage |
24 VDC |
Fuse rating |
4 A |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Status indication
Note (LED switching conditions display) |
(1) green/red LED (AS-i duo LED): Supply voltage/communication error/slave address = 0/periphery error detected/device error detected/manipulation protection active (2) LED red: Internal device error (3) LED yellow: Device condition |
Pin assignment
PIN 1 |
AS-Interface + |
PIN 2 |
Aux - (P) |
PIN 3 |
AS-Interface - |
PIN 4 |
Aux + (P) |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Triangular key for AZM 201 |
Accessory
Recommendation (actuator) |
AZ/AZM201-B1 AZ/AZM201-B30 |
Note
Note voltage AUX DC |
stabilised PELV power supply |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
UL Certificate
IC-Zertifikat
AS interface safety at work certificate
ANATEL certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Contact arrangement
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM201-AS |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Radio Equipment Regulations | 2017 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-3:2013 ISO 14119:2013 EN 300 330 V2.1.1:2017 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 |
Approved body for Type Examination: | TÜV Rheinland UK Ltd. 1011 Stratford Road Solihull, B90 4BN ID: 2571 |
Type examination certificate: | 01/205U/5608.00/22 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, September 28, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM201-AS |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work |
Relevant Directives: | Machinery Directive | 2006/42/EC |
RED-Directive | 2014/53/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-3:2013 ISO 14119:2013 EN 300 330 V2.1.1:2017 EN ISO 13849-1:2015 EN 61508 parts 1-7:2010 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5608.01/22 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, August 10, 2022 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/07/2025, 15:25