schmersal_s_icon.png

AZM201Z-I1-ST-T-AS-A-P

Item number: 103025865

  • Thermoplastic enclosure
  • High holding force 2000 N
  • 40 mm x 235,5 mm x 50 mm
  • Interlock with protection against incorrect locking.
  • Double-insulated
  • Long life
  • Integrated AS-Interface
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119

Ordering data

Product type description

AZM201Z-I1-ST-T-AS-A-P

Article number (order number)

103025865

EAN (European Article Number)

4030661524245

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

ASi-SaW

FCC

IC

ANATEL

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Individual coding

Coding level according to EN ISO 14119

High

Working principle

RFID

Frequency band RFID

125 kHz

Transmitter output RFID, maximum

-6 dB/m

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

100 ms

Duration of risk, maximum

200 ms

Gross weight

540 g

General data - Features

Power to lock

Yes

Solenoid interlock monitored

Yes

Latching

Yes

Manual release

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of actuating directions

2

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

1.81 x 10⁻⁹ /h

PFD value

1.59 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

2,000 N

Note (clamping force FZh)

1,000 N when used with the AZ/AZM201-B30 actuator, for indoor use.

Holding force Fmax, maximum

2,600 N

Note (clamping force Fmax)

1.300 N in Verbindung mit einem Betätiger AZ/AZM201-B30 für Innenanbau.

Latching force

30 N

Actuating speed, maximum

0.2 m/s

Type of the fixing screws

2x M6

Tightening torque of the fixing screws, maximum

8 Nm

Tightening torque of the fastening screws for the housing cover, minimum

0.7 Nm

Tightening torque of the fastening screws for the housing cover, maximum

1 Nm

Note

Torx T10

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole, (A-coding)

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

40 mm

Height of sensor

235.5 mm

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, maximum

93 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Time to readiness, maximum

4,000 ms

Switching frequency, maximum

1 Hz

Electrical data - AS Interface

Rated operating voltage

26.5 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

100 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 3.0

AS-i Profile

S-7.B.F.E

AS-i, IO-Code

0x7

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xE

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0

Solenoid control

AS-i Outputs, DO 1

No Function

AS-i Outputs, DO 2

No Function

AS-i Outputs, DO 3

No Function

AS-i Parameter bits, P0

Safety guard and actuator detected

AS-i Parameter bits, P1

Solenoid interlock locked

AS-i Parameter bits, P2

Magnet voltage in tolerance range

AS-i Parameter bits, P3

Internal device error (FID)

Note (AS-i Parameter bits)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Electrical data - Auxiliary voltage

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

500 mA

Rated operating voltage

24 VDC

Fuse rating

4 A

Electrical data - Magnet control

Magnet switch-on time

100 %

Status indication

Note (LED switching conditions display)

(1) green/red LED (AS-i duo LED): Supply voltage/communication error/slave address = 0/periphery error detected/device error detected/manipulation protection active

(2) LED red: Internal device error

(3) LED yellow: Device condition

Pin assignment

PIN 1

AS-Interface +

PIN 2

Aux - (P)

PIN 3

AS-Interface -

PIN 4

Aux + (P)

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Triangular key for AZM 201

Accessory

Recommendation (actuator)

AZ/AZM201-B1

AZ/AZM201-B30

Note

Note voltage AUX DC

stabilised PELV power supply

Language filter

Download the latest version of Adobe Reader

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM201-AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:



EN 60947-5-3:2013
ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Approved body for Type Examination:TÜV Rheinland UK Ltd.
1011 Stratford Road
Solihull, B90 4BN
ID: 2571
Type examination certificate:01/205U/5608.00/22
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, September 28, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZM201-AS
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 RED-Directive2014/53/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
ISO 14119:2013
EN 300 330 V2.1.1:2017
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5608.01/22
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 10, 2022
  GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/07/2025, 11:28