schmersal_s_icon.png

BNS 36 STW-AS-R

Item number: 101194958

Product type description:

BNS 36 (1)-AS-(2)


(1)
withoutConnecting cable (2 m)
STGPre-wired cable with connector plug M12, straight, 4 pole
STWPre-wired cable with connector plug M12, angled, 4 pole

(2)
LDoor hinge on the left-hand side
RDoor hinge on the right-hand side
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 2 m Pre-wired cable with connector M12, angled, 4-pole
  • Safety sensor
  • Thermoplastic enclosure
  • no mechanical wear
  • 88 mm x 25 mm x 13 mm
  • Integrated AS-Interface
  • Concealed mounting possible
  • Long life
  • Insensitive to transverse misalignment
  • Insensitive to soiling
  • AS-Interface LED and status display

Ordering data

Product type description

BNS 36 STW-AS-R

Article number (order number)

101194958

EAN (European Article Number)

4030661362236

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

cULus

ASi-SaW

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Coding level according to EN ISO 14119

Low

Working principle

Magnetic drive

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

100 ms

Gross weight

106 g

General data - Features

Coding

Yes

Integral system diagnostics, status

Yes

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

1.24 x 10⁻⁸ /h

Note (PFH-value)

up to max. 500,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Actuating element

Magnet

Door hinge

Right

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances

Note (Switching distance Sn)

Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range.

Assured switching distance "ON" Sao

7 mm

Assured switching distance "OFF" Sar

17 mm

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-3

Note (Repeat accuracy R)

Repeat accuracy R ≤ 0,1 x Sao

Mechanical data - Connection technique

Length of cable

2 m

Termination

Pre-wired cable with M12 connector angled, 4-pole

Number of cable wires

2

Wire cross-section

0.23 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Cable type

LSYY

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

88 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

50 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 2.1

AS-i Profile

S-0.B.F.E

AS-i, IO-Code

0x0

AS-i, ID-Code

0xB

AS-i, ID-Code1

0xF

AS-i, ID-Code2

0xE

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0 … DO 3

No Function

AS-i Parameter bits, P0 ... P3

No function

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Status indication

Note (LED switching conditions display)

(1) LED green-red (AS-i Duo LED): Supply voltage / Communication error / Slave address = 0

(2) LED yellow: Enabling status

Pin assignment

PIN 1

AS-i +

PIN 2

n.c.

PIN 3

AS-Interface -

PIN 4

n.c.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BPS 36-2

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BNS 36 AS
Type:See ordering code
Description of the component:Coded, magnetic safety sensor with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 4, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:BNS 36 AS
Type:See ordering code
Description of the component:Coded, magnetic safety sensor with integrated AS-i Safety at Work
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 parts 1-7:2010
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, May 4, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 17/07/2025, 13:34