BP 15

Item number: 101060163

Downloads

ePLAN Data
SISTEMA Data
  • thermoplastic enclosure
  • N-pole marked green
  • S-pole marked red
  • Suitable for mounting on ferrous material with a distance of 18 mm

Ordering data

Product type description

BP 15

Article number (order number)

101060163

EAN (European Article Number)

4030661521282

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

15 g

Mechanical data - Dimensions

Diameter of the actuator

22.5 mm

Width of the actuator

12 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 19:33