BPS 260-1
Item number:
101184395
BPS 260-1
Item number:
101184395
- Actuator and sensor on a mounting level
Ordering data
Product type description |
BPS 260-1 |
Article number (order number) |
101184395 |
EAN (European Article Number) |
4030661321936 |
eCl@ss number, version 12.0 |
27-27-26-06 |
eCl@ss number, version 11.0 |
27-27-24-04 |
eCl@ss number, version 9.0 |
27-27-24-04 |
ETIM number, version 7.0 |
EC001487 |
ETIM number, version 6.0 |
EC001487 |
General data
Housing material |
Plastic |
Gross weight |
16 g |
Note |
Actuator and sensor on a mounting level |
Mechanical data
Actuation direction |
0° |
Mechanical data - Dimensions
Length of the actuator |
36 mm |
Width of the actuator |
26 mm |
Height of the actuator |
13 mm |
Product picture (catalogue individual photo)
Dimensional drawing actuator
Characteristic curve
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/04/2025, 10:36