BPS 303

Item number: 101117076

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • Suitable for food processing industry

Ordering data

Product type description

BPS 303

Article number (order number)

101117076

EAN (European Article Number)

4030661023878

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

35 g

Mechanical data - Dimensions

Diameter of the actuator

37 mm

Width of the actuator

15 mm

Scope of delivery

Scope of delivery

1 pc Tamperproof screws


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 04:01