schmersal_s_icon.png

SLC240COM-ER-1290-30

Item number: 103016172

Product type description:

SLC240COM-ER(1)-(2)


(1)
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm
1610Protection field height 1610 mm
1690Protection field height 1690 mm
1770Protection field height 1770 mm
1850Protection field height 1850 mm
1930Protection field height 1930 mm

(2)
14Resolution 14 mm
30Resolution 30 mm
35Resolution 35 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 2 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool

Ordering data

Product type description

SLC240COM-ER-1290-30

Article number (order number)

103016172

EAN (European Article Number)

4030661507316

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Note (Software Version)

as of 2017 Version 1.0

Master- or Slave-function

Yes

Housing material

Aluminium

Reaction time, maximum

20 ms

Gross weight

2,140 g

Radiation emission level to EN 12198-1

Category 0

Risk group classification of lamp systems to EN 62471

free group

General data - Features

Cascadable

Yes

Restart interlock (manual reset)

Yes

Blanking function

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

64

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

c

Category

2

PFH value

8.05 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

2

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

30 mm

Height of the protection field

1,290 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

12 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Length of sensor

33 mm

Width of sensor

27.8 mm

Height of sensor

1,331 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz

Restistance to shock

10 g, 16 ms, to EN 60028-2-29

Protection class

III

Electrical data

Operating voltage

24 VDC -10 % / +10 % ((PELV) supply unit Imax 1.0 A, according to EN 60204 (power failure ≤ 20 ms))

Rated operating voltage

24 VDC

Rated operating current, Emitter

200 mA

Rated operating current, Receiver

700 mA

Electrical data - Control inputs

Designation, Control inputs

Reset and Test

Switching thresholds

24 V (HIGH)

0 V (LOW)

Actuation time for manual start

100 … 1500 ms

Electrical data - Safety digital outputs

Designation, Safety outputs

OSSD 1 and OSSD 2

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

OSSD, short-circuit proof, p-type

Leakage current Ir, maximum

1 mA

Test pulse interval, typical

750 ms

Test pulse duration, maximum

0.15 ms

Classification ZVEI CB24I, Source

C2

Classification ZVEI CB24I, Sink

C1

C2

Load capacity, maximum

0.05 µF

Load inductance, maximum

2 H

Note

The load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).

Switching voltage

15 … 26.4 V (HIGH)

0 … 2 V (LOW)

Note

According to EN 61131-2

Note

In case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.

LED status display - LED 01

LED status

OSSD ON, OSSD OFF, Restart interlock, Error, Parameter setting, Alignment kit, Indication of signal quality

LED position

Receiver

Pin assignment

Connection

Receiver

PIN 1

24 VDC power supply

PIN 2

OSSD 1 Safety output 1

PIN 3

0 VDC Power supply

PIN 4

OSSD 2 Safety output 2

PIN 5

Reset Restart interlock (manual reset)

Connection

Emitter

PIN 1

24 VDC power supply

PIN 2

Test Test input

PIN 3

0 VDC power supply

PIN 4

Slave Series wiring

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SLC240COM
SLG240COM
Type:See ordering code
Description of the component:Safety light curtain / safety light grid
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61496-1:2013
EN 61496-2:2013
EN ISO 13849-1:2015
EN 62061:2005 + A1:2013
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:44 205 16 019909
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, July 10, 2017
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/07/2025, 06:04