SRB-E-204ST
SRB-E-204ST
- Plug-in screw terminals with coding
- STOP 0 Function
- Monitoring of 4 sensors
- Start button / Auto-start
- 2 Safety outputs
- 4 Signalling outputs
Ordering data
Product type description |
SRB-E-204ST |
Article number (order number) |
103009973 |
EAN (European Article Number) |
4030661478500 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-78 |
Housing material |
Glass-fibre reinforced thermoplastic, ventilated |
Gross weight |
150 g |
General data - Features
Electronic Fuse |
Yes |
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Removable Terminals |
Yes |
Start input |
Yes |
Feedback circuit |
Yes |
Automatic reset function |
Yes |
Reset edge detection |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics, error code |
Yes |
Number of LEDs |
7 |
Number of normally closed (NC) |
8 |
Number of normally open (NO) |
4 |
Number of safety digital outputs, Stop 0 |
2 |
Number of signalling outputs |
4 |
Safety classification |
Vorschriften |
EN ISO 13849-1 EN IEC 62061 EN IEC 61508 |
Stop-Category |
0 |
Safety classification - Fail-safe digital outputs |
Performance Level, up to |
e |
Category |
4 |
PFH value |
2.66 x 10⁻⁹ /h |
PFD value |
2.42 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC/EN 60947-1 |
Termination |
rigid or flexible Screw connection, plug-in |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Tightening torque of Clips |
0.5 Nm |
Mechanical data - Dimensions
Width |
22.5 mm |
Height |
98 mm |
Depth |
115 mm |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of the mounting space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-40 ... +85 °C |
Resistance to vibrations |
10 ... 55 Hz, Amplitude 0.35 mm |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
24 VDC -20 % / +20 % |
Ripple voltage |
10 % |
Rated operating voltage |
24 VDC |
Operating current |
125 mA |
Rated AC voltage for controls at DC minimum |
19.2 VDC |
Rated control voltage at DC, maximum |
28.8 VDC |
Electrical power consumption |
3 W |
Drop-out delay in case of power failure, typically |
10 ms |
Drop-out delay in case of emergency, typically |
10 ms |
Pull-in delay at automatic start, maximum, typically |
150 ms |
Pull-in delay at RESET, typically |
150 ms |
Switching frequency, maximum |
1 Hz |
Electrical data - Safety digital outputs
Voltage drop Ud, maximum |
0.5 V |
Leakage current Ir, maximum |
1 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
2 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2 A |
Electrical data - Digital inputs
Conduction resistance, maximum |
40 Ω |
Electrical data - Digital Output
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0.1 A |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Status indication
Indicated operating states |
Internal operating voltage Ui Baustein-Status Fault codes |
Other data
Note (applications) |
Safety sensor hinged safety guard Emergency-Stop button Pull-wire emergency stop switches Safety light curtain |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SRB-E-204ST SRB-E-204PE |
Type: | See ordering code |
Description of the component: | Relay-safety combination for emergency stop circuits, guard door monitoring, solenoid safety switches and AOPD’s |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13849-1:2015 EN ISO 13849-2:2012 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, July 27, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SRB-E-204ST SRB-E-204PE |
Type: | See ordering code |
Description of the component: | Relay-safety combination for emergency stop circuits, guard door monitoring, solenoid safety switches and AOPD’s |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13849-1:2015 EN ISO 13849-2:2012 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein 51105 Köln ID n°: 0035 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, July 27, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2025, 10:25