schmersal_s_icon.png

TV8S 335-12Z

Item number: 101179250

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°

Ordering data

Product type description

TV8S 335-12Z

Article number (order number)

101179250

EAN (European Article Number)

4030661311685

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Approvals - Standards

Certificates

cULus

CCC

General data

Housing material

Light alloy die-casting

Housing coating material

painted

Gross weight

280 g

General data - Features

Number of auxiliary contacts

1

Number of safety contacts

2

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Other

Mechanical lifetime, minimum

1,000,000 Operations

Positive break angle

7 °

Mounting hole for the shaft

8 mm

Positive break torque

0.6 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - connector side B

Connector typ

Female connector

Mechanical data - Dimensions

Length of sensor

65.3 mm

Width of sensor

40.5 mm

Height of sensor

107 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

400 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximale Schalthäufigkeit

1,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

By turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.

Adjustment tool: locking screw to fix, shaft pre-drilled to pin

Universal joint available to compensate for axial displacement (only for shaft bore 10 mm)

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:TV.S 335, TV.S 355
Type:See ordering code
Description of the component:Hinge safety switch
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, October 6, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:TV.S 335,
TV.S 355
Type:See ordering code
Description of the component:Hinge safety switch
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, August 31, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 17/09/2025, 10:45