TZ/CW

Item number: 131014291

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Angled actuator

Ordering data

Product type description

TZ/CW

Article number (order number)

131014291

EAN (European Article Number)

8905236106064

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

40 g

Mechanical data

Actuating radius, minimum

400 mm

Actuator

angled


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 12:54