USP-PI-2435 PARALLEL-INTERFACE

Item number: 101171444

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

USP-PI-(1)


(1)
2435Programming languages english, spanish, italian (101171444)
2473Programming languages english, spanish, portugese (101177688)
2541Programming languages German, English, French (101185242) > with direction detection for lifts without machine room
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Parallel interface

Ordering data

Product type description

USP-PI-2435 PARALLEL-INTERFACE

Article number (order number)

101171444

EAN (European Article Number)

4030661298931

eCl@ss number, version 12.0

27-21-10-14

eCl@ss number, version 11.0

27-21-10-14

eCl@ss number, version 9.0

27-21-10-14

ETIM number, version 7.0

EC001099

ETIM number, version 6.0

EC001099

Available until

30.06.2023

General data

Note (operation of software, language)

English

Spanish

Italian

Housing material

PVC

Gross weight

210 g

Mechanical data

Mounting

Snaps​ onto​ standard​ DIN​ rails​ according to​ DIN EN 50022 and EN 50035

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

160 mm

Height

89.6 mm

Ambient conditions

Degree of protection

IP00

Ambient temperature

-5 ... +60 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz / 0.0375 mm

Restistance to shock

15 g / 11 ms

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -10 % / +15 %

Rated operating voltage

24 VDC

Operating current

150 mA

Length of cable, maximum

30 m

Electrical data - Digital inputs

Input signal, HIGH Signal "1"

10 … 30 VDC

Input signal, LOW Signal "0"

0 … 2 VDC

Electrical data - Digital Output

Designation, Digital outputs

Y1 ... Y6

Output current, maximum

100 mA

Design of control elements

p-type

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

EN 12015

EN 50081-1

EMC rating

IEC 61000-6-2

EN 12016


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 06:28