ZSD-H

Item number: 101163725

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Mounting bracket for a safe on-site storage of the enabling switch

Ordering data

Product type description

ZSD-H

Article number (order number)

101163725

EAN (European Article Number)

4030661504551

eCl@ss number, version 12.0

27-37-12-38

eCl@ss number, version 11.0

27-37-12-38

eCl@ss number, version 9.0

27-37-12-38

ETIM number, version 7.0

EC002571

ETIM number, version 6.0

EC002571

General data

Gross weight

222 g

Mechanical data - Dimensions

Width

84 mm

Height

53 mm

Depth

81 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 18:32