schmersal_s_icon.png

MS 6600-11-K-Y -1464-3 SENSE

Número de artículo: 101062077

Descargas

Trace Parts Datos CAD
ePLAN Datos
CADENAS Datos CAD
SISTEMA Datos
Product type description:
M(1) 660(2)-11-k-y(3)

(1)
Srubber collar
1Stelescopic plunger
2Stelescopic plunger
2Rtelescopic roller plunger

(2)
withoutwithout mounting flange
0with mounting flange (only for S)

(3)
UWith roller across switch axis (only for 2R)
No todos los equipos posibles según este código de pedidos están disponibles y/o son realizables técnicamente.
  • with mounting flange
  • Rubber enclosure
  • soldering terminals and spade terminals
  • Metal coating

Ordering data

Product type description

MS 6600-11-K-Y -1464-3 SENKEN

Article number (order number)

101062077

EAN (European Article Number)

4030661085623

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Housing material

caucho sintético (NBR), cubierta de chapa de acero inoxidable

Gross weight

142 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

rubber collar

Mechanical life, minimum

3.000.000 Operations

Actuating force

13 N

Contact opening

0.4 mm

Ejection force, minimum

1,5 N

Actuating speed, minimum

1 mm/min

Mechanical data - Connection technique

Length of cable

0,5 m

Termination

Cable

Cable section, maximum

2,5 mm²

Note

0.75 mm²

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

1 A

Switching element

Change-over contact with single break

Switching principle

Contacto de acción brusca con contactos auto-limpiantes

Maximale Schalthäufigkeit

30.000 /h

Material of the contacts, electrical

Plata dorada

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:M 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description of the component:Micro switches
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Place and date of issue:Wuppertal, February 1, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Los datos e información anteriores se han verificado cuidadosamente. Las imágenes pueden diferir del original. Se pueden encontrar más datos técnicos en los manuales de instrucciones. Sujeto a cambios técnicos y errores.

Generado a 23/5/2025 10:22