Lisätarvikkeet

Muting
- Plug and play solution for muting applications
- Reduced mounting and wiring times
- Easy wiring with MCU-02 only one cable to the control cabinet
- One part number for all components
- Mounting to SG protective housing, MST mounting stand or sensor profile

Protective enclosure IP69
- Extremely robust protective tube made of polycarbonate
- Impact resistant - Break resistant - Scratch resistant - Hygienic
- End plugs, membrane and cable entry made of stainless steel
- Protection class IP69
- ECOLAB certified
- Application for SLC/SLG440COM, 440, 445

Suojakotelot turvavalopuomeille ja -verhoille
Robust protecting housing for safety light grids or deflection mirrors
Solid steel construction material thickness 3 mm
Integrated spirit level for precise alignment
- Rear mounting groove for a wide range of mounting options
Mounting with 3 x M10 hexagon head screws (included)
- Mounting with 3 x M10 hexagon head screws (included)
Optional: Also suitable for mounting muting cantilever