schmersal_s_icon.png

M2S 660-11-K-Y-2558

Numéro d'article: 101188402

Téléchargements

TraceParts Données
ePLAN Données
CADENAS Données CAO
SISTEMA Données
  • without mounting flange
  • Rubber enclosure
  • soldering terminals and spade terminals
  • Metal coating

Ordering data

Product type description

M2S 660-11-K-Y-2558

Article number (order number)

101188402

EAN (European Article Number)

4030661341217

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Synthetic rubber (NBR), cover made of stainless sheet steel

Material of the actuator

Acier inoxydable

Gross weight

110 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Actuating element

Telescopic plunger 2S

Mechanical lifetime, minimum

3.000.000 Operations

Actuating force

8 N

Contact opening

0.4 mm

Ejection force, minimum

2 N

Actuating speed, minimum

1 mm/min

Mechanical data - Connection technique

Length of cable

0,5 m

Cable section, maximum

2,5 mm²

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

1 A

Switching element

Change-over contact with single break

Switching principle

Rupture brusque avec contact autonettoyant

Maximale Schalthäufigkeit

30.000 /h

Material of the contacts, electrical

argent, doré

Déclaration UE de conformité LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Déclaration:Par la présente, nous certifions que les composants identifiés ci-après répondent de par leur conception et leur construction aux exigences des Directives Européennes applicables.
Désignation du composantM 302, M/T6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Description du composant:Microrupteurs
Directives pertinentes: Directive Basse Tension2014/35/EU
 Directive RoHS2011/65/EU
Normes appliquées:EN 60947-5-1:2017 + AC:2020
Lieu et date de l'émission:Wuppertal, le 1 février 2023
 GRA_SIG_ksig-y24
 Signature à l'effet d'engager la société
Philip Schmersal
Président Directeur Général
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:M 302, M/T 6..., M/T/Z 68..., M/T 69..., Z/T 415, Z/T 232
Type:See ordering code
Description of the component:Micro switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, February 6, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Les données et les valeurs ont été soigneusement vérifiées. Les illustrations peuvent être différentes de l'original. Vous trouverez d'avantage de caractéristiques techniques dans les manuels d’instructions. Sous réserve de modifications techniques et errata.

Généré le: 06/10/2025 09:09