BDF40-ST-10-LM-LT-LT-LM
- Flexibility thanks to mountable pushbutton cover caps in 12 colours
- Generous open spaces for easy labelling
- Quick and error-free installation thanks to M12 connector
Ordering data
Product type description |
BDF40-ST-10-LM-LT-LT-LM |
Article number (order number) |
103060714 |
EAN (European Article Number) |
4030661670409 |
eCl@ss number, version 12.0 |
27-37-12-16 |
eCl@ss number, version 11.0 |
27-37-12-16 |
eCl@ss number, version 9.0 |
27-37-12-16 |
ETIM number, version 7.0 |
EC000225 |
ETIM number, version 6.0 |
EC000225 |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Climatic stress |
DIN EN 60068 |
Versions |
組立ハウジング |
Housing material |
樹脂、グラスファイバー強化熱可塑性樹脂、自己消火性 |
Positions used, position 1 |
Indicator light, color exchangeable |
Positions used, position 2 |
Illuminated pushbutton, color exchangeable |
Positions used, position 3 |
Illuminated pushbutton; color exchangeable |
Positions used, position 4 |
Indicator light, color exchangeable |
Gross weight |
216 g |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Mechanical data
Position of the cable gland |
底部 |
Mechanical lifetime, Command devices |
1,000,000 Operations |
Actuating stroke |
1 mm |
Actuating force, maximum |
10 N |
Mounting |
ネジ |
Type of the fixing screws |
2x M5 |
Tightening torque of the fastening screws for the housing cover, maximum |
2.5 Nm |
Mechanical data - Connection technique
Cable entry |
M12 (Aコード化) |
Termination |
M12コネクター, 12芯 |
Tightening torque of electrical connection, maximum |
0.4 Nm |
Mechanical data - Dimensions
Width |
40 mm |
Height |
44 mm |
Depth |
215 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Resistance to vibrations |
5 g, 10 ... 500 Hz |
Restistance to shock |
15 g / 11 ms |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
24 VDC |
Rated impulse withstand voltage Uimp |
0.25 kV |
Overvoltage category |
II |
Degree of pollution |
2 |
Electrical data
LED current consumption (operating elements) |
10 mA |
Rated operating voltage |
24 VDC |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
0.1 A |
External wire and device fuse rating |
500mA FF |
Switching principle |
スローアクション |
Maximale Schalthäufigkeit |
1,000 /h |
Other data
Note (applications) |
40mmプロファイルに最適 |
言語フィルター
データシート
Operating instructions and Declaration of conformity
Brochure
SISTEMA-VDMA library
Adobe Readerの最新版をダウンロードしてください
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | BDF40 |
Type: | See ordering code |
Description of the component: | Control panel |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
Low Voltage Directive 2) | 2014/35/EU | |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function 2) for switchgear without safety function |
Applied standards: | EN 60947-5-1:2017 EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017 EN ISO 13850:2015 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, January 29, 2024 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
データと詳細は完全にチェックされました。画像は元の画像と異なる場合があります。技術的なデータはマニュアルで見られます。技術的に変更されたり、エラーの可能性があります。
Generated on 2025/10/03 13:28