schmersal_s_icon.png

PSC1-C-100-FB1

Numer katalogowy: 103056284

  • Memory card
  • Expandable with safe remote IO modules
  • Safe cross communication between up to 4 master controllers
  • conversion of the field bus protocols by software
  • integrated SD-Bus-Gateway
  • Modularly expandable to up to 272 safe inputs / outputs
  • Safe spindle monitoring To EN 61800-5-2 (Safe Drive Monitoring) for up to 12 spindles
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 20 switchable, safe inputs / outputs
  • 6 Signalling outputs
  • 2 safety relay contacts

Ordering data

Product type description

PSC1-C-100-FB1

Article number (order number)

103056284

EAN (European Article Number)

4030661649726

eCl@ss number, version 12.0

27-24-22-07

eCl@ss number, version 11.0

27-24-22-07

eCl@ss number, version 9.0

27-24-22-07

ETIM number, version 7.0

EC000236

ETIM number, version 6.0

EC000236

Approvals - Standards

Certificates

TÜV

cULus

General data

Gross weight

839 g

General data - Features

SD Card Slot

Tak

Master-Slave-Communication (decentralized)

Tak

Master-Master-Kommunikation

Tak

Integrated SD gateway

Tak

Number of pulse outputs (test pulse output)

6

Number of relay outputs (1-channel)

2

Number of digital fail-safe inputs

14

Number of digital fail-safe in-/outputs

20

Number of fail-safe digital outputs

4

Number of signalling outputs

6

Anzahl der Erweiterungsbaugruppen, maximal

8

Safety classification

Performance Level, up to

e

Category

4

PFH value

1,22 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mounting

Na standardowej szynie

Mechanical data - Connection technique

Cable section, minimum

0,2 mm²

Cable section, maximum

2,5 mm²

Wire cross-section, minimum

24 AWG

Wire cross-section, maximum

12 AWG

Terminal (mechanical)

Odłączalne zaciski śrubowe

Mechanical data - Dimensions

Width

112,5 mm

Height

100 mm

Depth

115 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

+0 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

5 %

Relative humidity, maximum

85 %

Note (Relative humidity)

zapobiegający skraplaniu

Permissible installation altitude above sea level, maximum

2.000 m

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -15 % / +20 %

Rated operating voltage

24 VDC

Electrical data - Universal communication interface

Designation, Communication interface

RJ45

Electrical data - Communication protocols

Feldbus Protokoll

EtherCAT

EtherNet IP

PROFINET IO

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

2.000 mA

Design of control elements

odporne na zwarcie, typu p (Q2 i Q3)

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Electromagnetic compatibility (EMC)

Electromagnetic compatibility

DIN EN 62061

DIN EN 61800-3

Interfering radiation

DIN EN 61000-6-4

EMC rating

DIN EN 61000-6-7

DIN EN 61326-3

DIN EN 61000-6-2

Scope of delivery

Scope of delivery

Backplane bus connector

Connector terminals

Filtr językowy

Pliki z opisami urządzeń

Biblioteka/Library SISTEMA-VDMA

pobierz najnowszą wersję Adobe Reader

Video ID: SD-Interface-Mr-Safety

ID: SD-Interface-Mr-Safety

| 75,0 MB | .mp4

| 70,0 MB | .mp4

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PSC1
Type:See ordering code
Description of the component:Safety compact controller, with or without drive monitoring; IO expansion module, with or without relay expansion
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61800-5-2:2017
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5526.01/21
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, August 25, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

Dane zostały starannie sprawdzone. Zdjęcia mogą odbiegać od rzeczywistości. Dalsze dane techniczne znajdują się w instrukcji obsługi. Możliwe są zmiany i błędy techniczne.

Wygenerowano dnia 07.08.2025, 13:49