schmersal_s_icon.png

PSC1-C-10-SDM1-FB1

项目编号: 103057165

  • Memory card
  • conversion of the field bus protocols by software
  • integrated SD-Bus-Gateway
  • Safe drive monitoring according to EN 61800-5-2 (SDM – Safe Drive Monitoring) for 1 axis
  • Modular expansion with up to 64 inputs / outputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts

Ordering data

Product type description

PSC1-C-10-SDM1-FB1

Article number (order number)

103057165

EAN (European Article Number)

4030661667478

eCl@ss number, version 12.0

27-24-22-07

eCl@ss number, version 11.0

27-24-22-07

eCl@ss number, version 9.0

27-24-22-07

ETIM number, version 7.0

EC000236

ETIM number, version 6.0

EC000236

Approvals - Standards

Certificates

TÜV

cULus

General data

Gross weight

610 g

General data - Features

SD Card Slot

Master-Slave-Communication (decentralized)

Master-Master-Kommunikation

Integrated SD gateway

Number of pulse outputs (test pulse output)

2

Number of relay outputs (1-channel)

2

Number of digital fail-safe inputs

14

Number of fail-safe digital outputs

4

Number of signalling outputs

2

Anzahl der Erweiterungsbaugruppen, maximal

2

Safety classification

Performance Level, up to

e

Category

4

PFH value

1.26 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mounting

可卡入标准轨

Mechanical data - Connection technique

Cable section, minimum

.2 mm²

Cable section, maximum

2.5 mm²

Wire cross-section, minimum

24 AWG

Wire cross-section, maximum

12 AWG

Terminal (mechanical)

可拆卸螺丝端子

Mechanical data - Dimensions

Width

67.5 mm

Height

100 mm

Depth

115 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

+0 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

5 %

Relative humidity, maximum

85 %

Note (Relative humidity)

无冷凝

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -15 % / +20 %

Rated operating voltage

24 VDC

Electrical data - Universal communication interface

Designation, Communication interface

RJ45

Electrical data - Communication protocols

Feldbus Protokoll

EtherCAT

EtherNet IP

PROFINET IO

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

2,000 mA

Design of control elements

短路保护,P型 (Q2及Q3)

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Electromagnetic compatibility (EMC)

Electromagnetic compatibility

DIN EN 62061

DIN EN 61800-3

Interfering radiation

DIN EN 61000-6-4

EMC rating

DIN EN 61000-6-7

DIN EN 61326-3

DIN EN 61000-6-2

Scope of delivery

Scope of delivery

底板总线连接器

连接器端子

Electrical data - Spindle monitoring

Number of axis monitoring, max.

1

Drive monitoring, encoder typ

SSI

TTL

SINCOS

接近开关

语言条件

设备描述文件

SISTEMA-VDMA 数据库

下载最新版本的Adobe Reader

Video ID: SD-Interface-Mr-Safety

ID: SD-Interface-Mr-Safety

| 75,0 MB | .mp4

| 70,0 MB | .mp4
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
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PSC1
Type:See ordering code
Description of the component:Safety compact controller, with or without drive monitoring; IO expansion module, with or without relay expansion
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61800-5-2:2017
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5526.01/21
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, August 25, 2023
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
生成日期 2025/8/12 下午9:19