SLC 440
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- active integrated set-up tool
- Blanking: fixed/floating
- Double acknowledgement/reset
- Integrated contactor control
- Beam coding
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
Product type description: SLC440-ER-(1)-(2)-(3) |
(1) | |
0170 | Protection field height 170 mm |
0250 | Protection field height 250 mm |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm |
1370 | Protection field height 1370 mm |
1450 | Protection field height 1450 mm |
1530 | Protection field height 1530 mm |
1610 | Protection field height 1610 mm |
1690 | Protection field height 1690 mm |
1770 | Protection field height 1770 mm |
1850 | Protection field height 1850 mm |
1930 | Protection field height 1930 mm |
(2) | |
14 | Resolution 14 mm (Range 0.3 …) 7 m |
30 | Resolution 30 mm (Range 0.3 …) 10 m |
(3) | |
Without integrated status light, without Bluetooth | |
01 | Integrated status light, with Bluetooth |
H1 | Integrated status light, with Bluetooth, high range Resolution 14 mm, Range 3 m ... 10 m Resolution 30 mm, Range 4 m ... 20 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Detection ability for test bodies at v = 1.6 m/s
Height of the protection field
Range, protection field, maximum
12