schmersal_s_icon.png

AES1337

Item number: 101172210

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Monitoring of BNS range magnetic safety sensors
  • 3 safety contacts, STOP 0
  • 1 Signalling output

Ordering data

Note (Delivery capacity)

Phased-out product

Product type description

AES1337

Article number (order number)

101172210

EAN (European Article Number)

4250116201839

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Available until

31.12.2024

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

BG-GS-ET-14

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

280 g

General data - Features

Electronic Fuse

Yes

Wire breakage detection

Yes

Cross-circuit detection

Yes

Start input

Yes

Feedback circuit

Yes

Automatic reset function

Yes

Reset edge detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of auxiliary contacts

1

Number of LEDs

4

Number of normally closed (NC)

1

Number of normally open (NO)

1

Number of safety contacts

3

Safety classification

Standards

EN IEC 60947-5-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

≥ 99 %

PFH value

2.00 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw terminals M20 x 1.5

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +45 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

10 g / 11 ms

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Frequency range

50 Hz

60 Hz

Thermal test current

6 A

Rated AC voltage for controls, 50 Hz, minimum

20.4 VAC

Rated control voltage at AC 50 Hz, maximum

26.4 VAC

Rated AC voltage for controls, 60 Hz, minimum

20.4 VAC

Rated control voltage at AC 60 Hz, maximum

26.4 VAC

Rated AC voltage for controls at DC minimum

20.4 VDC

Rated control voltage at DC, maximum

28.8 VDC

Electrical power consumption

2.1 W

Electrical power consumption

3.5 VA

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

80 ms

Drop-out delay in case of emergency, typically

20 ms

Pull-in delay at automatic start, maximum, typically

100 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

AgSn0. self-cleaning, positive drive

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

6 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

6 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

8 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

2 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Position relay K2

Position relay K1

Internal operating voltage Ui

Other data

Note (applications)

Safety sensor

Guard system

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

Monitoring 1 guard door(s), each with a magnetic safety sensor of the BNS range

The feedback circuit monitors the position of the contactors K3 and K4.

To secure a guard door up to PL e and Category 4

Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X3. If the feedback circuit is not required, establish a bridge.

Start button (S) with edge detection

103007672 SRB-E-301ST
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 1 Auxiliary contact
  • 3 safety contacts

103009970 SRB-E-201LC
  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 2 Safety outputs 2 A
  • 1 Signalling output

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AES1337
Type:See ordering code
Description of the component:Safety-monitoring module for emergency stop circuits, guard door monitoring and magnetic safety switches
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Notified body, which approved
the full quality assurance system,
referred to in Appendix X, 2006/42/EC:
TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, July 12, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 21/12/2024, 16:41