EX-T3Z 068

EX-T3Z 068

  • Metal enclosure
  • two-side operation / wire up to 2 x 50 m long
  • Robust design
  • Low actuating force
  • Pull-ring reset
  • wire pull and breakage detection
  • Ex-Zone 21 and 22
Product type description:

EX-T3Z 068 -(1)YR


(1)
111 NO contacts/1 NC contact
222 NO contacts/2 NC contact
333 NO contacts/3 NC contacts

(2)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

EX-T3Z 068-33YR-1637

Item number 101218074

Ex pull-wire emergency stop switch

Go to article

EX-T3Z 068-11YR-1637

Item number 101209694

Ex pull-wire emergency stop switch

Go to article

EX-T3Z 068-22YR-1637

Item number 101209850

Ex pull-wire emergency stop switch

Go to article



System components

ACC-PWR-RC-DUPLEX-4MM-NIRO
ACC-PWR-RC-DUPLEX-4MM-NIRO

  • for Wire rope Ø 3 mm

Go to article
ACC-PWR-RC-4MM-ZN
ACC-PWR-RC-4MM-ZN

  • for Wire rope Ø 4 mm

Go to article
ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

Go to article
WIRE THIMBLE 4 MM DIN 6899
WIRE THIMBLE 4 MM DIN 6899

  • for Wire rope Ø 4 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-4MM-NIRO
ACC-PWR-WT-4MM-NIRO

  • for Wire rope Ø 4 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

Go to article
ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Go to article
ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Go to article
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E

  • To maintain the reaction force

Go to article
ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

Go to article
PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-15M-SET
PWR-15M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-20M-SET
PWR-20M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-30M-SET
PWR-30M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-40M-SET
PWR-40M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-50M-SET
PWR-50M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

Go to article