schmersal_s_icon.png

Position switch

light position switches

light position switches


Go to category
Medium-duty position switches

Medium-duty position switches


Go to category
heavy-duty position switches

heavy-duty position switches


Go to category
Application:
The position switches with safety function are suitable for sliding and hinged guards, which need to be closed in order to ensure the required operational safety.

All class 1 safety switches shown in this chapter will attain category 3 or 4 in accordance with ISO 13849-1 in combination with a safety control module.

Further applications for positions switches class 1 are most varied positioning duties. A comprehensive range of actuating elements is available to meet the requirements of many everyday tasks.

Design and mode of operation:
On the position switches class 1 the guarding device and the positive break NC contact are positively linked.

Enclosure rating of all the safety switches is IP 67. The safety switches can be fitted in any desired mounting position.