EX-SHGV
Item number:
-

EX-SHGV
Item number:
-
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Guard locking device
- Ex-Zone 1 and 21
- Metal enclosure
Ordering data
Product type description |
EX-SHGV |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Datasheet (provisional PDF)
Download the latest version of Adobe Reader
Dimensional drawing basic component
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name and designation of the component: | EX-SHGV | D II 2GD Ex h 85°C X |
EX-SHGV/ESS | D II 3G Ex ic IIC T5 Gc X D II 3D Ex tc IIIC T110°C Dc X | |
EX-SVE | D II 3D Ex tc IIIC T85°C Dc X |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 ISO 14119:2014 ISO 13849-1:2015 EN IEC 60079-0:2018 EN 60079-11:2012 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5754.00/20 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a test center. |
Place and date of issue: | Wuppertal, January 23, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | EX-SHGV | D II 2GD Ex h 85°C X |
EX-SHGV/ESS | D II 3G Ex ic IIC T5 Gc X D II 3D Ex tc IIIC T110°C Dc X | |
EX-SVE | D II 3D Ex tc IIIC T85°C Dc X |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 ISO 14119:2014 ISO 13849-1:2015 EN IEC 60079-0:2018 EN 60079-11:2012 EN 60079-31:2014 EN ISO 80079-36:2016 EN ISO 80079-37:2016 |
Approved body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Type examination certificate: | 01/205/5754.00/20 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Conformity with the explosion protection directive 2014/34/EU (ATEX) is declared by the manufacturer without involving a conformity assessment center. |
Place and date of issue: | Wuppertal, March 7, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/03/2025, 21:59