M2L 035-11Z-M20
M2L 035-11Z-M20
Product type description: (1)2L 035-(2)Z(3)-(4) |
(1) | |
T | Slow action (not for AF/S) |
M | Snap action |
(2) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts |
(3) | |
UE | Slow action with overlapping contacts |
H | Slow action with staggered contacts |
(4) | |
C | Magnetic blow-out |
- Metal enclosure
- 58 mm x 142 mm x 61,5 mm (basic component)
- operating shaft with ball bearings
- 3 Cable entry M 20 x 1.5
- Protection class IP67
- Actuator head can be repositioned in steps 4 x 90°
Ordering data
Product type description |
M2L 035-11Z-M20 |
Article number (order number) |
101161651 |
EAN (European Article Number) |
4030661196244 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
|
CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Slide form |
Castor |
Housing material |
Grey cast iron, galvanised |
Housing coating material |
painted |
Gross weight |
1,715 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Actuating element |
Roller lever |
Roller material |
Metal film |
Mechanical life, minimum |
5,000,000 Operations |
Actuating angle, from left of switch axis |
30 ° |
Actuating angle, from right of switch axis |
30 ° |
Contact opening |
2 x 1.2 mm |
Actuating speed, minimum |
1 mm/min |
Actuating speed, maximum |
1 m/s |
Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of the actuator |
21 mm |
Width of the actuator |
36 mm |
Height of the actuator |
73 mm |
Width of Castor |
8 mm |
Diameter of Castor |
36 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
2.5 A |
Switching element |
NO contact, NC contact |
Note (Switching element) |
galvanically separated contact bridges |
Switching principle |
Snap action |
Bounce duration, maximum |
2.5 ms |
Maximum switching frequency |
3,000 /h |
Switchover time, maximum |
40 ms |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/12/2024, 15:55