PSC1-C-10

Item number: 103012194

  • Free programmable in-/outputs, 2 A p-type
  • Connection for all conventional safety switchgear up to PL e to ISO 13849-1
  • Modular expansion with up to 64 inputs / outputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts

Ordering data

Product type description

PSC1-C-10

Article number (order number)

103012194

EAN (European Article Number)

4030661482101

eCl@ss number, version 12.0

27-24-22-07

eCl@ss number, version 11.0

27-24-22-07

eCl@ss number, version 9.0

27-24-22-07

ETIM number, version 7.0

EC000236

ETIM number, version 6.0

EC000236

Approvals - Standards

Certificates

TÜV

cULus

General data

Gross weight

500 g

General data - Features

Number of pulse outputs (test pulse output)

2

Number of relay outputs (1-channel)

2

Number of digital fail-safe inputs

14

Number of fail-safe digital outputs

4

Number of signalling outputs

2

Anzahl der Erweiterungsbaugruppen, maximal

2

Safety classification

Performance Level, up to

e

Category

4

PFH value

1.26 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mounting

can be clipped into standard rail

Mechanical data - Connection technique

Cable section, minimum

0.2 mm²

Cable section, maximum

2.5 mm²

Wire cross-section, minimum

24 AWG

Wire cross-section, maximum

12 AWG

Wire cross-section

24 ... 12 AWG

Terminal (mechanical)

Removable screw terminals

Mechanical data - Dimensions

Width

45 mm

Height

100 mm

Depth

115 mm

Ambient conditions

Degree of protection

IP20

Ambient temperature

+0 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

5 %

Relative humidity, maximum

85 %

Note (Relative humidity)

non-condensing

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -15 % / +20 %

Rated operating voltage

24 VDC

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

2,000 mA

Design of control elements

short-circuit proof, p-type (Q2 und Q3)

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Electromagnetic compatibility (EMC)

Electromagnetic compatibility

DIN EN 62061

DIN EN 61800-3

Interfering radiation

DIN EN 61000-6-4

EMC rating

DIN EN 61000-6-7

DIN EN 61326-3

DIN EN 61000-6-2

Scope of delivery

Scope of delivery

Backplane bus connector

Connector terminals

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:PSC1
Type:See ordering code
Description of the component:Safety compact controller, with or without drive monitoring; IO expansion module, with or without relay expansion
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61800-5-2:2017
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5526.01/21
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, August 25, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/09/2024, 23:08