SLG440AS-ER-0500-02
SLG440AS-ER-0500-02
Product type description: SLG440AS-ER-(1) |
(1) | |
0500-02 | Distance between outermost beams 500 mm, 2-beam, Range 0.3 m ... 12 m |
0800-03 | Distance between outermost beams 800 mm, 3-beam, Range 0.3 m ... 12 m |
0900-04 | Distance between outermost beams 900 mm, 4-beam, Range 0.3 m ... 12 m |
- Protection field height 500 mm
- 2-beam
- Safety type 4 in accordance with IEC 61496-1
- Integrated AS-Interface
- Range 0,3 … 12
- Configurable blanking functions
- Integrated status indicator
Ordering data
Product type description |
SLG440AS-ER-0500-02 |
Article number (order number) |
103007551 |
EAN (European Article Number) |
4030661449333 |
eCl@ss number, version 12.0 |
27-27-27-03 |
eCl@ss number, version 11.0 |
27-27-27-03 |
eCl@ss number, version 9.0 |
27-27-27-03 |
ETIM number, version 7.0 |
EC001832 |
ETIM number, version 6.0 |
EC001832 |
Approvals - Standards
Certificates |
cULus ASi-SaW |
General data
Standards |
CLC/TS 61496-2 EN 50295 EN IEC 62061 EN ISO 13849-1 EN IEC 61496-1 |
Working principle |
optoelectronic |
Housing material |
Aluminium |
Beam distance |
500 mm |
Reaction time, maximum |
18 ms |
Gross weight |
1,030 g |
General data - Features
Safety functions |
Yes |
Blanking function |
Yes |
7-segment display |
Yes |
Integral system diagnostics, status |
Yes |
Number of beams |
2 |
Safety classification |
Vorschriften |
EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
5.17 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
500 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
12 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 5-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Mechanical data - Dimensions
Height of Receiver |
663 mm |
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Height of the Sensor (Transmitter) |
643 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 0.35 mm |
Restistance to shock |
10 g / 16 ms |
Protection class |
III |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data - AS Interface
Rated operating voltage |
18 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
50 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 3.0 |
AS-i Profile |
S-0.B.F.E |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 … DO 3 |
No Function |
AS-i Parameter bits, P0 |
No function |
AS-i Parameter bits, P1 |
Low beam quality |
AS-i Parameter bits, P2 |
No function |
AS-i Parameter bits, P3 |
Internal device error (FID) |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Electrical data - Auxiliary voltage
Operating voltage |
24 VDC -15 % / +10 % (stabilised PELV power supply) |
Power consumption, Receiver |
150 mA |
Power consumption, Transmitter |
75 mA |
Rated operating voltage |
24 VDC |
Fuse rating |
4 A |
Status indication
Note (LED switching conditions display) |
(1) green/red LED (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected |
Note
Note voltage AUX DC |
stabilised PELV power supply |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
AS interface safety at work certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Declaration of Conformity | ![]() |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | SLC440AS SLG440AS |
Type: | See ordering code |
Description of the component: | Safety light curtain and safety light grid with integrated AS-i Safety at Work |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 61496-1:2013 EN 61496-2:2013 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen ID n°: 0044 |
EC-Type Examination Certificate: | 44 205 13166201 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Mühldorf, March 31, 2020 |
![]() | ![]() |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/07/2025, 07:41