schmersal_s_icon.png

TV8S 521-02/20Z

Item number: 101138422

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

TV8S 521-(1)


(1)
11/11Switch insert 1: 1 NO/1 NC > switch insert 2: 1 NO/1 NC
02/20Switch insert 1: 2 NC > switch insert 2: 2 NO
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 2 cable entries M 16 x 1.5
  • 2 switches in one enclosure
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Mounting independent of hinge
  • 92 mm x 81,5 mm x 27 mm
  • Variable mounting on hinged side
  • Rail-mounting possible with slot nuts
  • 2-channel, alternating monitoring
  • Actuator shaft can be turned 360°
  • For left or right hinged doors
  • Push-in system (toothed shaft)

Ordering data

Product type description

TV8S 521-02/20Z

Article number (order number)

101138422

EAN (European Article Number)

4030661281278

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Note (Ordering data)

When ordering, first the desired safety switch should be selected and then the appropriate universal joint; for universal joint K1, additionally the corresponding F or L hinge

Approvals - Standards

Certificates

cULus

General data

Housing material

Aluminium

Housing coating material

painted

Gross weight

268 g

General data - Features

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Vorschriften

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Positive break angle

14 °

Mounting hole for the Shaft

10 mm

Note (Mounting hole for the shaft)

Inner toothing

Positive break torque

8 Nm

Mechanical data - Connection technique

Cable entry

2 x M16 x 1.5

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1 x 0.75 mm²

Cable section, maximum

1 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

27 mm

Width of sensor

92 mm

Height of sensor

81.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximale Schalthäufigkeit

1,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Universal joint to compensate axial displacement

Switching point subsequently adjustable using hinge L

Switch travel diagram

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 21/01/2025, 14:10