236 roller lever 1H

236 roller lever 1H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

(1)(2) 2(3)6-(4)Z(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H
AFSpring rod lever AF
RMSBrass roller

(3)
3slim design
55large design

(4)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(6)
withoutCable entry M20
IDCut clamps
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(7)
1297Enclosure with transverse slotted holes

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Material of the contacts, electrical

TV1H 236-02Z-M20

Item number 151168171

Position switch with safety function

TV1H 236-11Z-M20

Item number 151160988

Position switch with safety function

TV1H 236-20Z-M20

Item number 151168170

Position switch with safety function

ZV1H 236-11Z-1297

Item number 151097048

ZV1H 236-11Z-M16

Item number 151105464

Position switch with safety function

ZV1H 236-11Z-M20-2401

Item number 151164793

Position switch with safety function

ZV1H 236-11Z-U180

Item number 151136842

Position switch with safety function

ZV1H 236-11ZZ

Item number 151101370

Position switch with safety function

TV1H 236-02ZH

Item number 151145098

Position switch with safety function

TV1H 236-11Z-M20-1297

Item number 151166555

TV1H 236-11ZUE

Item number 151145096

Position switch with safety function

ZV1H 236-02ZZ

Item number 151147758