336 roller lever H

336 roller lever H

  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
Product type description:

(1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller

(3)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)
01/011 NC contact left / 1 NC contact right

(4)
YIP 65
ZIP 67

(5)
without latching
Rwith latching

(6)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(7)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Termination

Actuating torque, minimum

T4VH 336-11Z-M20

Item number 131158892

Position switch with safety function

TVH 336-01/01Z-M20

Item number 151158411

Position switch with safety function

T4VH 336-02ZH-M20

Item number 151159163

Position switch with safety function

T4VH 336-11Z-ST

Item number 151151280

Position switch with safety function

T4VH 336-02YR

Item number 151149582

Position switch with safety function

M4VH 336-20Z-M20

Item number 151170269

Position switch

Z4VH 336-11Z-U90

Item number 151084294

Position switch with safety function

Go to article