ACC-CQL-4MM

Item number: 103040978

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Quick link
  • Connection between wire rope and emergency exit tab

Ordering data

Product type description

ACC-CQL-4MM

Article number (order number)

103040978

eCl@ss number, version 12.0

23-13-01-02

eCl@ss number, version 11.0

23-13-01-02

eCl@ss number, version 9.0

23-13-01-02

ETIM number, version 7.0

EC002371

ETIM number, version 6.0

EC002371

General data

Material

Stainless steel

Gross weight

12 g

Mechanical data - Dimensions

Length

40 mm

Width

20 mm

Height

4 mm

Diameter

4 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/05/2024, 11:30 pm